This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
In exposed environments, particular attention must be paid to the choice of enclosures. Stainless steel is the solution to resist aggression in exposed environments. This guide will help the reader to select the optimum stainless-steel enclosure accordingly.
Certificato
DoC
Russian
2024-06-19
ЕАЭС_N_RU_Д-FR.PA01.B.80899_20
Russian
2024-06-19
Disclosure ambientale
Spacial SMX - Stainless steel
English
2024-06-19
Spacial SMX - Stainless steel
PEP for stainless steel enclosures
Dichiarazione di conformità
NSYSMX181240 Dichiarazione REACh
Italian
2024-07-01
NSYSMX181240 Dichiarazione REACh
Armadio Spacial SMX in inox 304L 1800x1200x400
NSYSMX181240 Dichiarazione RoHS Cina
Italian
2024-07-01
NSYSMX181240 Dichiarazione RoHS Cina
Armadio Spacial SMX in inox 304L 1800x1200x400
NSYSMX181240 Dichiarazione RoHS UE
Italian
2024-07-01
NSYSMX181240 Dichiarazione RoHS UE
Armadio Spacial SMX in inox 304L 1800x1200x400
Dichiarazione di conformità
Declaration of EU conformity for Spacial SMX and Declaration of EU conformity for Spacial SMXH
English
2024-06-19
CAD
DXF Drawings for Encl. SMX 304L 1800x1200x400
SILENT
2024-06-19
Spacial SMX - SMX 304L/316L 1800x1200x400 - 3D CAD