This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Disclosure ambientale
UE_Spacial SF, Steel floor-standing enclosure
English
2024-07-15
Certificato
Test Certificato IEC 61439 Spacial SF, Spacial SFHD models 800 A, 1 250 A, I 600 A, 2500 A, 4000 A
Italian
2024-07-15
Test certificato IEC 62208 Spacial SM
Italian
2024-07-15
Dichiarazione di conformità
NSYST30M6S Dichiarazione REACh
Italian
2024-06-19
NSYST30M6S Dichiarazione REACh
Viti autofilettanti Torx T30 M6x12 mm - [prezzo per 100 pz]
NSYST30M6S Dichiarazione RoHS Cina
Italian
2024-06-19
NSYST30M6S Dichiarazione RoHS Cina
Viti autofilettanti Torx T30 M6x12 mm - [prezzo per 100 pz]
NSYST30M6S Dichiarazione RoHS UE
Italian
2024-06-19
NSYST30M6S Dichiarazione RoHS UE
Viti autofilettanti Torx T30 M6x12 mm - [prezzo per 100 pz]