This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Dichiarazione di conformità
Declaration of Conformity NSYTBS and NSYTBP ranges
English,Spanish,French
2024-06-30
Disclosure ambientale
PEP-Thalassa TBS
English
2024-06-30
PEP-Thalassa TBS
Thalassa TBS
Istruzioni
Thalassa TBS - ABS Box - Instruction Sheet
SILENT
2024-06-30
Dichiarazione di conformità
NSYTBS241912H Dichiarazione REACh
Italian
2024-06-25
NSYTBS241912H Dichiarazione REACh
Thalassa TBS ABS 241x192x128 H
NSYTBS241912H Dichiarazione RoHS Cina
Italian
2024-06-25
NSYTBS241912H Dichiarazione RoHS Cina
Thalassa TBS ABS 241x192x128 H
NSYTBS241912H Dichiarazione RoHS UE
Italian
2024-06-25
NSYTBS241912H Dichiarazione RoHS UE
Thalassa TBS ABS 241x192x128 H
CAD
CAD Drawing Package for Thalassa TBS Enclosures
SILENT
2024-06-30
CAD Drawing Package for Thalassa TBS Enclosures
SILENT
2024-06-30
DXF Drawings for Box TB(S,P) 241x192x128
SILENT
2024-06-30
Thalassa TBP / TBS - PC / ABS box with opaque lid 225 x 175 x 120 - 3D CAD