This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
CAE
EPLAN_EDZ_Thalassa_PLA_package
SILENT
2024-06-30
Certificato
Test certificato IEC 62208 Thalassa PLA - PHD
Italian
2024-06-30
Disclosure ambientale
PEP-Thalassa PLA
English
2024-06-30
Dichiarazione di conformità
NSYTJPLA76G Dichiarazione REACh
Italian
2024-06-19
NSYTJPLA76G Dichiarazione REACh
Polyester canopy for PLA enclosure W750xD620 mm
NSYTJPLA76G Dichiarazione RoHS Cina
Italian
2024-06-19
NSYTJPLA76G Dichiarazione RoHS Cina
Polyester canopy for PLA enclosure W750xD620 mm
NSYTJPLA76G Dichiarazione RoHS UE
Italian
2024-06-19
NSYTJPLA76G Dichiarazione RoHS UE
Polyester canopy for PLA enclosure W750xD620 mm
Istruzioni
CANOPY TECHNICAL INSTRUCTIONS
English,Spanish
2024-06-30
CAD
Thalassa PLA - Canopy for PLA enclosure RAL7035 W750xD620 - 3D CAD