Catalogo
Catalogo Contenitori Universali
Italian
2024-06-19
Catalogo Contenitori Universali Contenitori Universali Spacial, Thalassa, ClimaSys
(Scegli il file)
LEESCAB633EI.pdf (95878 KB)
Catalogo Contenitori Universali : .pdf
Guida alla scelta rapida PanelSeT, Spacial, Thalassa, ClimaSys
Italian
2024-06-19
Guida alla scelta rapida PanelSeT, Spacial, Thalassa, ClimaSys Guida alla scelta rapida Contenitori Universali PanelSeT, Spacial, Thalassa, ClimaSys
(Scegli il file)
LEESGTB633EI_WEB.pdf (8922 KB)
Guida alla scelta rapida PanelSeT, Spacial, Thalassa, ClimaSys : .pdf
Universal Enclosures - 2023 Catalog (English)
English
2024-06-19
Universal Enclosures - 2023 Catalog (English) This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Certificato
Test certificato IEC 62208 Spacial CRN - CRNG
Italian
2024-06-20
(Scegli il file)
Certificate_Spacial_CRN.pdf (455 KB)
Test certificato IEC 62208 Spacial CRN - CRNG : .pdf
Test certificato IEC 62208 Spacial S3D - S3HD - S3DM - VDM
Italian
2024-06-19
(Scegli il file)
Certificate_Spacial_S3D-S3HD-S3DM-VDM.pdf (500 KB)
Test certificato IEC 62208 Spacial S3D - S3HD - S3DM - VDM : .pdf
Test certificato IEC 62208 Thalassa PLA - PHD
Italian
2024-06-15
(Scegli il file)
Certificate_Thalassa_PLA-PHD.pdf (584 KB)
Test certificato IEC 62208 Thalassa PLA - PHD : .pdf
Test certificato IEC 62208 Thalassa PLM
Italian
2024-05-30
(Scegli il file)
Certificate_Thalassa_PLM.pdf (491 KB)
Test certificato IEC 62208 Thalassa PLM : .pdf
Istruzioni
Plastic window with hinged transparent cover. IP 65 - Instruction sheet
German, English, Spanish, French
2024-06-20
(Scegli il file)
7365050001.pdf (6690 KB)
Plastic window with hinged transparent cover. IP 65 - Instruction sheet : .pdf
Disclosure ambientale
Spacial S3D - Steel Wall Mounting Enclosure
English
2024-06-19
(Scegli il file)
ENVPEP100104EN.pdf (302 KB)
Spacial S3D - Steel Wall Mounting Enclosure : .pdf
Dichiarazione di conformità
NSYVA274MA Dichiarazione REACh
Italian
2024-06-27
NSYVA274MA Dichiarazione REACh Finestra in policarbonato IP65 78X95x25
(Scegli il file)
NSYVA274MA_REACH_DECLARATION_IT_it-IT.pdf (195 KB)
NSYVA274MA Dichiarazione REACh : .PDF
NSYVA274MA Dichiarazione RoHS Cina
Italian
2024-06-27
NSYVA274MA Dichiarazione RoHS Cina Finestra in policarbonato IP65 78X95x25
(Scegli il file)
NSYVA274MA_ROHS_CHINA_DECLARATION_IT_it-IT.pdf (195 KB)
NSYVA274MA Dichiarazione RoHS Cina : .PDF
NSYVA274MA Dichiarazione RoHS UE
Italian
2024-06-27
NSYVA274MA Dichiarazione RoHS UE Finestra in policarbonato IP65 78X95x25
(Scegli il file)
NSYVA274MA_ROHS_DECLARATION_IT_it-IT.pdf (195 KB)
NSYVA274MA Dichiarazione RoHS UE : .PDF