This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Dichiarazione di conformità
DoC
Russian
2024-06-15
DoC
Russian
2024-06-15
Certificato
Test Certificato IEC 61439 Spacial SF, Spacial SFHD models 800 A, 1 250 A, I 600 A, 2500 A, 4000 A
Italian
2024-05-30
ЕАЭС_N_RU_Д-FR.AҖ40.B.00634_20
Russian
2024-06-15
Dichiarazione di conformità
NSYVL400 Dichiarazione REACh
Italian
2024-06-13
NSYVL400 Dichiarazione REACh
Spacial SF per piastra di ventilazione con 2 ventole
NSYVL400 Dichiarazione RoHS Cina
Italian
2024-06-17
NSYVL400 Dichiarazione RoHS Cina
Spacial SF per piastra di ventilazione con 2 ventole
NSYVL400 Dichiarazione RoHS UE
Italian
2024-06-17
NSYVL400 Dichiarazione RoHS UE
Spacial SF per piastra di ventilazione con 2 ventole