|
|
|
64922
Indication contacts, MasterPact NW08 to NW63, additional block, 4 ON/OFF contacts, spare part
|
|
|
Main
Product or component type
|
Auxiliary contact
|
Device short name
|
4 OF
|
Range compatibility
|
Masterpact MasterPact NW
|
Signal contacts composition
|
4 NO/NC
|
Complementary
Auxiliary contacts type
|
Standard
Low level
|
Mounting mode
|
Fixed
Drawout
|
Breaking capacity (A)
|
AC-12: 10 A at 240/380 V AC 50/60 Hz conforming to EN/IEC 60947-2
AC-12: 10 A at 480 V AC 50/60 Hz conforming to EN/IEC 60947-2
AC-12: 6 A at 690 V AC 50/60 Hz conforming to EN/IEC 60947-2
DC-12: 10 A at 24/48 V DC 50/60 Hz conforming to EN/IEC 60947-2
DC-12: 10 A at 125 V DC 50/60 Hz conforming to EN/IEC 60947-2
DC-12: 3 A at 250 V DC conforming to EN/IEC 60947-2
DC-12: 8 A at 480 V AC 50/60 Hz conforming to UL 489
6 A at 600 V AC 50/60 Hz conforming to UL 489
6 A at 250 V DC conforming to UL 489
|
Minimum load
|
100 mA at 24 V
2 mA at 15 V
|
Accessory / separate part category
|
Spare parts for MasterPact NW
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.8 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
9.8 cm
|
Package 1 Weight
|
90.0 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|