This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Miljöinformation
UE_Spacial SF, Steel floor-standing enclosure
English
2024-04-15
Declaration of Conformity
NSYRCK24 REACh-deklaration
Swedish
2024-04-02
NSYRCK24 REACh-deklaration
Fast 19" ram H=1200 24U
NSYRCK24 RoHS-deklaration för EU
Swedish
2024-04-02
NSYRCK24 RoHS-deklaration för EU
Fast 19" ram H=1200 24U
NSYRCK24 RoHS-deklaration för Kina
Swedish
2024-04-02
NSYRCK24 RoHS-deklaration för Kina
Fast 19" ram H=1200 24U
Instruktionsblad
Spacial SF and SM - 19" fixed rack
English
2024-04-15
CAD
Spacial SF/SM - 19" fixed rack - H1200 mm - 3D CAD