Brochure
Telemecanique Sensors Algılama Bileşenleri Panaroma 2024
Turkish
2024-09-15
(Select your file)
TESELEA000087TR-Telemecanique Sensors Algılama Bileşenleri Panaroma 2024.pdf (32151 KB)
Telemecanique Sensors Algılama Bileşenleri Panaroma 2024 : .pdf
Catalogue
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020
French
2024-09-15
(Select your file)
TESEBRO000040FR_1.1.pdf (19286 KB)
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 : .pdf
Catalogue Inductive proximity sensors XS range
English
2024-09-15
Catalogue Inductive proximity sensors XS range The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
(Select your file)
TESEBRO000040EN_1.1.pdf (19607 KB)
Catalogue Inductive proximity sensors XS range : .pdf
Declaration of conformity
Cert osisences
Russian
2024-09-15
(Select your file)
ЕАЭС KZ 7500533.13.12.00178_22.pdf (805 KB)
Cert osisences : .pdf
Declaration of conformity
XS518B1PAM12 EU RoHS Declaration
English
2024-09-10
XS518B1PAM12 EU RoHS Declaration Inductive proximity sensors XS, inductive sensor XS5 M18, L50mm, brass, Sn5mm, 12...24 VDC, M12
(Select your file)
XS518B1PAM12_ROHS_DECLARATION_WW_en-GB.pdf (195 KB)
XS518B1PAM12 EU RoHS Declaration : .PDF
CAD
Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD
SILENT
2024-08-20
(Select your file)
MCADID0003838_3D-simplified.stp (887 KB)
MCADID0003838_2D-isometric.dxf (167 KB)
MCADID0003838_2D-left.dwg (32 KB)
MCADID0003838_2D-left.dxf (84 KB)
MCADID0003838_2D-right.dwg (33 KB)
MCADID0003838_2D-right.dxf (81 KB)
MCADID0003838_2D-top.dwg (34 KB)
MCADID0003838_2D-top.dxf (85 KB)
MCADID0003838.pdf (83 KB)
MCADID0003838_2D-back.dwg (19 KB)
MCADID0003838_2D-back.dxf (15 KB)
MCADID0003838_2D-bottom.dwg (34 KB)
MCADID0003838_2D-bottom.dxf (84 KB)
MCADID0003838_2D-front.dwg (22 KB)
MCADID0003838_2D-front.dxf (23 KB)
MCADID0003838_2D-isometric.dwg (66 KB)
Select all
Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .stp Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dxf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dwg Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dxf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dwg Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dxf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dwg Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dxf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .pdf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dwg Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dxf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dwg Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dxf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dwg Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dxf Inductive sensor M18 - L50mm brass 12..24VDC M12 - 3D CAD : .dwg