This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Declaratie de mediu
PrismaSet M Copper Busbar Floor Standing Switchboards upto 4000A
English
2024-06-15
Declaratie de conformitate
LVS04753 Declaratie REACh
Romanian
2024-06-27
LVS04753 Declaratie REACh
Bara flexibilă izolata, 660 A, dimensiune 32 x 8 mm, lungime 1800 mm
LVS04753 Declaratie RoHS China
Romanian
2024-06-27
LVS04753 Declaratie RoHS China
Bara flexibilă izolata, 660 A, dimensiune 32 x 8 mm, lungime 1800 mm
LVS04753 Declaratie RoHS UE
Romanian
2024-06-27
LVS04753 Declaratie RoHS UE
Bara flexibilă izolata, 660 A, dimensiune 32 x 8 mm, lungime 1800 mm
Declaratie de conformitate
Declaratie de conformitate PrismaSeT G
Romanian
2024-06-20
Declaratie de conformitate PrismaSeT P
Romanian
2024-06-20
Broşură
Brosura PrismaSeT G si PrismaSeT P Romana
Romanian
2024-06-15
Ghidul utilizatorului
PrismaSeT Active - Installation and Maintenance Guide
English
2024-06-20
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.