EU Declaration of Conformity_ Split core Transformer
English
2024-06-19
UK Declaration of Conformity
English
2024-06-19
Catalog
PowerLogic Energy & Power Meters Catalogue for Panel Builders
English
2024-06-19
PowerLogic Power Monitoring and Control Catalog - Web
English
2024-06-19
PowerLogic Power Monitoring and Control Catalog - Web
PowerLogic Products Catalogue. Note that no printed catalogues are available but all necessary source files in 13 sections are available for download from the Shopping Kiosk.
Broşură tehnică
PowerLogic™ Current Transformers (CT) Technical Datasheet
English
2024-06-19
PowerLogic™ Current Transformers (CT) Technical Datasheet
IEC certified Solid core and Split core types
Fişa de instrucţiuni
IEC Type 5 A Split-core Current Transformer - Instruction Sheet
English
2024-06-19
Declaratie de conformitate
METSECT5HG030 Declaratie REACh
Romanian
2024-06-20
METSECT5HG030 Declaratie REACh
Transformator de curent cu nucleu despicat - Tip HG, pentru cablu - 300A / 5A
METSECT5HG030 Declaratie RoHS China
Romanian
2024-06-20
METSECT5HG030 Declaratie RoHS China
Transformator de curent cu nucleu despicat - Tip HG, pentru cablu - 300A / 5A
METSECT5HG030 Declaratie RoHS UE
Romanian
2024-06-20
METSECT5HG030 Declaratie RoHS UE
Transformator de curent cu nucleu despicat - Tip HG, pentru cablu - 300A / 5A