This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Declaratie de conformitate
DoC
Russian
2024-06-20
Declaratie de conformitate
NSYTRAL210 Declaratie REACh
Romanian
2024-06-25
NSYTRAL210 Declaratie REACh
Panou de Conectare 10 Cai Pentru Terminale 2.5mm²
NSYTRAL210 Declaratie RoHS China
Romanian
2024-06-25
NSYTRAL210 Declaratie RoHS China
Panou de Conectare 10 Cai Pentru Terminale 2.5mm²
NSYTRAL210 Declaratie RoHS UE
Romanian
2024-06-25
NSYTRAL210 Declaratie RoHS UE
Panou de Conectare 10 Cai Pentru Terminale 2.5mm²
Certificat
C-FR.AJ40.B.01205_20
Russian
2024-06-15
CAD
Plug-in Bridge, for 2,5mm² terminals red, 10pts - 3D CAD