|
|
|
VW3A5104
Bobina Motor - 215 A - Pt. Variator De Viteza - Set De 3
|
|
|
Principal
Tip produs sau componenta
|
Starter de motor
|
Compatibilitate gama
|
Altivar 61Q
Altivar 71Q
Altivar 212
Altivar 71
Altivar Process ATV600
Altivar Process ATV900
Altivar 61
|
Aplicatie specifica produsului
|
Filtru de iesire
|
[In] curent nominal
|
215 A
|
Compatibilitate produs
|
ATV61HD11N4
ATV61HD15N4
ATV61HD18N4
ATV61HU22S6X
ATV61HU30S6X
ATV61HU40S6X
ATV61HU55N4
ATV61HU55S6X
ATV61HU75N4
ATV61HU75S6X
ATV61WD11N4
ATV61WD11N4C
ATV61WD15N4
ATV61WD15N4C
ATV61WD18N4
ATV61WD18N4C
ATV61WU55N4
ATV61WU55N4C
ATV61WU75N4
ATV61WU75N4C
ATV71HD11N4
ATV71HD11Y
ATV71HD15N4
ATV71HD18N4
ATV71HU15S6X
ATV71HU22S6X
ATV71HU30S6X
ATV71HU40S6X
ATV71HU55N4
ATV71HU55S6X
ATV71HU75N4
ATV71HU75S6X
ATV71PD11N4Z
ATV71PU55N4Z
ATV71PU75N4Z
ATV71WD11N4
ATV71WD15N4
ATV71WD18N4
ATV71WU55N4
ATV71WU75N4
ATV212HU15N4
ATV61HD15Y
ATV61HD18Y
ATV61HD22N4
ATV61HD22Y
ATV61HD30N4
ATV61HD30Y
ATV61HD37N4
ATV61WD22N4
ATV61WD22N4C
ATV61WD30N4
ATV61WD30N4C
ATV61WD37N4
ATV61WD37N4C
ATV71HD15Y
ATV71HD18Y
ATV71HD22N4
ATV71HD22Y
ATV71HD30Y
ATV71HD37N4
ATV71WD30N4
ATV71WD37N4
ATV630 variable speed drive - 2,2 kW, 500...690 V trifazic
ATV630 variable speed drive - 3 kW, 500...690 V trifazic
ATV630 variable speed drive - 4 kW, 500...690 V trifazic
ATV630 variable speed drive - 5,5 kW, 500...690 V trifazic
ATV630 variable speed drive - 7,5 kW, 500...690 V trifazic
ATV630 variable speed drive - 11 kW, 500...690 V trifazic
ATV930 variable speed drive - 2,2 kW, 500...690 V trifazic
ATV930 variable speed drive - 3 kW, 500...690 V trifazic
ATV930 variable speed drive - 4 kW, 500...690 V trifazic
ATV930 variable speed drive - 5,5 kW, 500...690 V trifazic
ATV930 variable speed drive - 7,5 kW, 500...690 V trifazic
ATV930 variable speed drive - 11 kW, 500...690 V trifazic
ATV630 variable speed drive, 3 CP, 600 V trifazic
ATV630 variable speed drive, 5 CP, 600 V trifazic
ATV630 variable speed drive, 7,5 CP, 600 V trifazic
ATV630 variable speed drive, 10 CP, 600 V trifazic
ATV630 variable speed drive, 15 CP, 600 V trifazic
ATV930 variable speed drive, 3 CP, 600 V trifazic
ATV930 variable speed drive, 5 CP, 600 V trifazic
ATV930 variable speed drive, 7,5 CP, 600 V trifazic
ATV930 variable speed drive, 10 CP, 600 V trifazic
ATV930 variable speed drive, 15 CP, 600 V trifazic
ATV212HD15M3X
ATV212WD15N4
ATV212WD15N4C
ATV61HC11Y
ATV61HC13Y
ATV61HC16Y
ATV61HD30M3X
ATV61HD37M3X
ATV61HD37Y
ATV61HD45M3X
ATV61HD45N4
ATV61HD45Y
ATV61HD55N4
ATV61HD55Y
ATV61HD75N4
ATV61HD75Y
ATV61HD90N4
ATV61HD90Y
ATV61QC11N4
ATV61QC13Y
ATV61WD45N4
ATV61WD45N4C
ATV61WD55N4
ATV61WD55N4C
ATV61WD75N4
ATV61WD75N4C
ATV61WD90N4
ATV61WD90N4C
ATV71HC11Y
ATV71HC13Y
ATV71HD30M3X
ATV71HD37M3X
ATV71HD37Y
ATV71HD45M3X
ATV71HD45N4
ATV71HD45Y
ATV71HD55N4
ATV71HD55Y
ATV71HD75N4
ATV71HD75Y
ATV71HD90N4
ATV71HD90Y
ATV71QC11Y
ATV71QD90N4
ATV71WD45N4
ATV71WD55N4
ATV71WD75N4
ATV630 variable speed drive - 15 kW, 500...690 V trifazic
ATV630 variable speed drive - 18,5 kW, 500...690 V trifazic
ATV630 variable speed drive - 22 kW, 500...690 V trifazic
ATV630 variable speed drive - 30 kW, 500...690 V trifazic
ATV630 variable speed drive - 37 kW, 500...690 V trifazic
ATV630 variable speed drive - 45 kW, 500...690 V trifazic
ATV630 variable speed drive - 55 kW, 500...690 V trifazic
ATV630 variable speed drive - 75 kW, 500...690 V trifazic
ATV630 variable speed drive - 90 kW, 500...690 V trifazic
ATV930 variable speed drive - 15 kW, 500...690 V trifazic
ATV930 variable speed drive - 18,5 kW, 500...690 V trifazic
ATV930 variable speed drive - 22 kW, 500...690 V trifazic
ATV930 variable speed drive - 30 kW, 500...690 V trifazic
ATV930 variable speed drive - 37 kW, 500...690 V trifazic
ATV930 variable speed drive - 45 kW, 500...690 V trifazic
ATV930 variable speed drive - 55 kW, 500...690 V trifazic
ATV930 variable speed drive - 75 kW, 500...690 V trifazic
ATV930 variable speed drive - 90 kW, 500...690 V trifazic
ATV630 variable speed drive, 20 CP, 600 V trifazic
ATV630 variable speed drive, 25 CP, 600 V trifazic
ATV630 variable speed drive, 30 CP, 600 V trifazic
ATV630 variable speed drive, 40 CP, 600 V trifazic
ATV630 variable speed drive, 50 CP, 600 V trifazic
ATV630 variable speed drive, 60 CP, 600 V trifazic
ATV630 variable speed drive, 75 CP, 600 V trifazic
ATV630 variable speed drive, 100 CP, 600 V trifazic
ATV930 variable speed drive, 20 CP, 600 V trifazic
ATV930 variable speed drive, 25 CP, 600 V trifazic
ATV930 variable speed drive, 30 CP, 600 V trifazic
ATV930 variable speed drive, 40 CP, 600 V trifazic
ATV930 variable speed drive, 50 CP, 600 V trifazic
ATV930 variable speed drive, 60 CP, 600 V trifazic
ATV930 variable speed drive, 75 CP, 600 V trifazic
ATV930 variable speed drive, 100 CP, 600 V trifazic
|
Cantitate Incorporata
|
3
|
Conexiune electrica
|
Etichetă conector M10
|
Suplimentar
Lungimea maxima a cablului motorului
|
150 m cablu ecranat P motor 30…45 kW la 200...240 V 1
300 m cablu neecranat P motor 30…45 kW la 200...240 V 1
200 m cablu ecranat P motor 5,5…18,5 kW la 380...480 V 1
300 m cablu neecranat P motor 5,5…18,5 kW la 380...480 V 1
150 m cablu ecranat P motor 22…30 kW la 380...480 V 1
300 m cablu neecranat P motor 22…30 kW la 380...480 V 1
150 m cablu ecranat P motor 45…75 kW la 380...480 V 1
300 m cablu neecranat P motor 45…75 kW la 380...480 V 1
150 m cablu ecranat P motor 2,2…7,5 kW la 500...600 V 1
250 m cablu neecranat P motor 2,2…7,5 kW la 500...600 V 1
250 m cablu ecranat P motor 2,2…7,5 kW la 500...600 V 2
400 m cablu neecranat P motor 2,2…7,5 kW la 500...600 V 2
100 m cablu ecranat P motor 2,2…30 kW la 500...690 V 1
150 m cablu neecranat P motor 2,2…30 kW la 500...690 V 1
150 m cablu ecranat P motor 11…30 kW la 500...690 V 2
250 m cablu neecranat P motor 11…30 kW la 500...690 V 2
150 m cablu ecranat P motor 30…160 kW la 500...690 V 1
250 m cablu neecranat P motor 30…160 kW la 500...690 V 1
250 m cablu ecranat P motor 30…160 kW la 500...690 V 2
300 m cablu neecranat P motor 30…90 kW la 500...690 V 2
400 m cablu neecranat P motor 90…160 kW la 500...690 V 2
200 m cablu ecranat P motor 37 kW la 380...480 V 1
300 m cablu neecranat P motor 37 kW la 380...480 V 1
200 m cablu ecranat P motor 90 kW la 380...480 V 1
300 m cablu neecranat P motor 90 kW la 380...480 V 1
|
Dv/dt
|
500 V/µs maxim la 400 V
750 V/µs maxim la 500 V
1000 V/µs maxim la 690 V
|
Pierderi termice
|
430 W
|
Maximum drive output frequency
|
100 Hz
|
Temperatura ambientala de utilizare
|
-10…50 °C
|
Greutate neta
|
15,5 kg
|
Mediu
Grad de protectie IP
|
IP20 (cu kituri VW3A9612,613)
IP00
|
Temperatura ambietala pentru depozitare
|
-25…70 °C
|
Unitati de ambalare
Unitate de masura pentru prima forma de impachetare
|
PCE
|
Numar unitati in prima forma de impachetare
|
1
|
Inaltime prima forma de impachetare
|
40,000 cm
|
Latime prima forma de impachetare
|
60,000 cm
|
Lungime prima forma de impachetare
|
40,000 cm
|
Greutate prima forma de impachetare
|
18,000 kg
|
Unitate de masura pentru a doua forma de impachetare
|
P06
|
Numar unitati in a doua forma de impachetare
|
2
|
Inaltime a doua forma de impachetare
|
75,000 cm
|
Latime a doua forma de impachetare
|
60,000 cm
|
Lungime a doua forma de impachetare
|
80,000 cm
|
Greutate a doua forma de impachetare
|
44,500 kg
|
Sustenabilitatea ofertei
Regulamentul REACH
|
Declaratia REACH
|
Conform REACh fara SVHC
|
Da
|
Directiva RoHS UE
|
Conformitate proactivă (Produs în afara domeniului de aplicare a EU RoHS)
Declaratia RoHS UE
|
Fara metale grele toxice
|
Da
|
Fara mercur
|
Da
|
Regulamentul RoHS China
|
Declaratia RoHS China
|
Informatii privind scutirea de la RoHS
|
Da
|
Garantie contractuala
|
|