Schneider-Electric Rexel
 
XCMD21F2M12 foto- rexel-netherland
XCMD21F2M12
XCMD - Standschakelaar - M12 Stalen rolstoter - 1xWisselcontact - Snap - M12
EAN Code: 
3389110221572
Telemecanique
Documenten 1 tot 10 van 10
Catalogus
 
Catalogue Limit switches XC Standard range English 03/2020 English   2020-08-24  summary
Catalogue Limit switches XC Standard range English 03/2020

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
 
Conformiteitsverklaring
 
XC... limit switches - EU declaration of conformity English, French   2019-08-02  summary
XC... limit switches - EU declaration of conformity

EU declaration of conformity
 
 
EU-verklaring RoHS
 
XCMD21F2M12 : XCMD - Standschakelaar - M12 Stalen rolstoter - 1xWisselcontact - Snap - M12 Dutch   2020-10-21  summary
XCMD21F2M12 : XCMD - Standschakelaar - M12 Stalen rolstoter - 1xWisselcontact - Snap - M12

XCMD - Standschakelaar - M12 Stalen rolstoter - 1xWisselcontact - Snap - M12
 
 
Informatie over einde levensduur
 
XCMD..., XCSM... Metallic Limit Switches, Product End-of-Life Instructions English   2019-01-30       
 
CAD
 
CAD file (on TraceParts) for XCMD21F2M12: limit switch XCMD - M12 steel roller plunger - 1C/O - snap - M12 SILENT   2019-05-28       
Metal XCM D, integral M12 connector, head type M12, steel roller plunger SILENT   2016-01-22       
Metal XCM D, integral M12 connector, head type M12, steel roller plunger SILENT   2016-01-22       
 
Certificaat
 
XC... limit switches - UL certification record English   2019-08-22  summary
XC... limit switches - UL certification record

UL certification record (listed products)
 
XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - CSA certificate of compliance English   2018-07-14  summary
XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - CSA certificate of compliance

CSA certificate of compliance
 
 
Milieuprofiel van het product
 
XCMD..., XCSM... Metallic Limit Switches, Product Environmental Profile English   2019-11-18