Requires additional device DTM libraries download from our website
Certificate
ATV31 312 UL CERTIFICATE
English
2024-04-15
ATV312 C-TICK CERTIFICATE
English
2024-04-15
Cert altivar 1
Russian
2024-04-15
Declaration of conformity
ATV312HD11N4B China RoHS Declaration
English
2024-03-20
ATV312HD11N4B China RoHS Declaration
variable speed drive ATV312 - 11kW - 25kVA - 397 W - 380..500 V - 3-phase supply
ATV312HD11N4B EU RoHS Declaration
English
2024-03-20
ATV312HD11N4B EU RoHS Declaration
variable speed drive ATV312 - 11kW - 25kVA - 397 W - 380..500 V - 3-phase supply
Declaration of conformity
ATV312 EU DECLARATION
English
2024-04-15
ATV312 megfelelési nyilatkozat
Hungarian
2024-04-15
User guide
1) ATV312 getting Started
English
2024-04-15
1) ATV312 Getting Stated Annex : SCCR
English
2024-04-15
1) ATV312 Getting Stated Annex : SCCR
Short-Circuit Current Ratings (SCCR) and branch circuit protection
The table shows recommended fuse ratings for UL and CSA requirements.
The components are for use together in accordance with standard UL508
2_ATV312 Installation Manual
English
2024-04-15
3) ATV312 programming manual
English
2024-04-15
3) ATV312 programming manual
V5.1IE57
ATV312 CANopen manual
English
2024-04-15
ATV312 DeviceNet manual
English
2024-04-15
ATV312 PROFIBUS DP communication manual
English
2024-04-15
ATV312 to ATV320 Migration Manual
English
2024-04-15
Instruction sheet
Instruction Sheet: China RoHS - Hazardous Substances Table
Chinese,English
2024-04-15
Instruction Sheet: China RoHS - Hazardous Substances Table
This table is made according to SJ/T 11364. O: indicates that the concentration of a hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that the concentration of a hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
Catalogue
Discover catalogue for Altivar 312 variable speed drives