Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ATV312HU22M2B picture- riverbankelectrical
ATV312HU22M2B
variable speed drive ATV312 - 2.2kW - 4.4kVA - 123W - 200..240 V- 1-phase supply
EAN Code EAN Code: 
3606480162206
Schneider Electric
Download & Documents 1 to 18 of 18
Software - Release
 
SoMove (FDT Standalone) Chinese, German, English, Spanish, French, Italian, Portuguese, Turkish   2024-04-16  summary
SoMove (FDT Standalone)

Requires additional device DTM libraries download from our website
 
 
Certificate
 
ATV31 312 UL CERTIFICATE English   2024-04-15       
ATV312 C-TICK CERTIFICATE English   2024-04-15       
Cert altivar 1 Russian   2024-04-15       
 
Declaration of conformity
 
ATV312HU22M2B China RoHS Declaration English   2024-03-20  summary
ATV312HU22M2B China RoHS Declaration

variable speed drive ATV312 - 2.2kW - 4.4kVA - 123W - 200..240 V- 1-phase supply
 
ATV312HU22M2B EU RoHS Declaration English   2024-03-20  summary
ATV312HU22M2B EU RoHS Declaration

variable speed drive ATV312 - 2.2kW - 4.4kVA - 123W - 200..240 V- 1-phase supply
 
 
Declaration of conformity
 
ATV312 EU DECLARATION English   2024-04-15       
ATV312 megfelelési nyilatkozat Hungarian   2024-04-15       
 
User guide
 
1) ATV312 getting Started English   2024-04-15       
1) ATV312 Getting Stated Annex : SCCR English   2024-04-15  summary
1) ATV312 Getting Stated Annex : SCCR

Short-Circuit Current Ratings (SCCR) and branch circuit protection The table shows recommended fuse ratings for UL and CSA requirements. The components are for use together in accordance with standard UL508
 
2_ATV312 Installation Manual English   2024-04-15       
3) ATV312 programming manual English   2024-04-15  summary
3) ATV312 programming manual

V5.1IE57
 
ATV312 CANopen manual English   2024-04-15       
ATV312 DeviceNet manual English   2024-04-15       
ATV312 PROFIBUS DP communication manual English   2024-04-15       
ATV312 to ATV320 Migration Manual English   2024-04-15       
 
Instruction sheet
 
Instruction Sheet: China RoHS - Hazardous Substances Table Chinese, English   2024-04-15  summary
Instruction Sheet: China RoHS - Hazardous Substances Table

This table is made according to SJ/T 11364. O: indicates that the concentration of a hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that the concentration of a hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
 
 
Catalogue
 
Discover catalogue for Altivar 312 variable speed drives English   2024-04-15