Motor Control Solutions for the North American Market Data Bulletin
Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada. Topics include wiring diagrams, combination starter construction types, motor starter line diagrams, Short Circuit Current Rating (SCCR) for components, selection tables, and circuit breaker catalog numbering systems.
Declaration of conformity
LC1D50AG7TQ China RoHS Declaration
English
2024-03-25
LC1D50AG7TQ China RoHS Declaration
contactor TeSys LC1-D - 3 poles- AC-3 - 440 V 50 A - coil 120 V AC
LC1D50AG7TQ EU RoHS Declaration
English
2024-03-25
LC1D50AG7TQ EU RoHS Declaration
contactor TeSys LC1-D - 3 poles- AC-3 - 440 V 50 A - coil 120 V AC
LC1D.., LC2D.. and T02DN.. 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet
LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3
T02DN13, T02DN23 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 for US market
LC1D..A6 3-pole contactor with ring-type connection 40 to 80 A AC-3 - Instruction Sheet