This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
"This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU, with a change in range name going from Spacial SF to PanelSeT SFN. This version as well, provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view on the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased references"
Environmental disclosure
UE_Spacial SF, Steel floor-standing enclosure
English
2024-04-15
Declaration of conformity
NSYSMEC85 China RoHS Declaration
English
2024-04-19
NSYSMEC85 China RoHS Declaration
Spacial SM plain cable gland plate - 800x500 mm
NSYSMEC85 EU RoHS Declaration
English
2024-04-19
NSYSMEC85 EU RoHS Declaration
Spacial SM plain cable gland plate - 800x500 mm
NSYSMEC85 REACh Declaration
English
2024-04-19
NSYSMEC85 REACh Declaration
Spacial SM plain cable gland plate - 800x500 mm
CAE
Spacial SM CAE package for EPLAN
SILENT
2024-04-15
Spacial SM CAE package for EPLAN
This package contains 2D and 3D macros for ePlan, related to SM enclosures and their accessories
Instruction sheet
Spacial SM - Plain cable-gland plate
English
2024-04-15
CAD
Spacial SM - Plain cable gland plate - W1000xD400 mm - 3D CAD