Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPF3100 picture- riverbankelectrical
NSYSPF3100
Spacial SF front plinth - 100x300 mm
Local distributor code Local distributor code: 
398323143
EAN Code EAN Code: 
3606485126548
Schneider Electric
Download & Documents 1 to 13 of 13
Catalogue
 
PrismaSeT HD Active - Catalgue English   2024-04-15  summary
PrismaSeT HD Active - Catalgue

This catalog presents the Schneider Electric connected Low voltage switchboards PrismaSet HD Active for harsh environment
 
Spacial SFM compartmentalized - Fixed MCC switchboards English   2024-04-15       
Universal Enclosures - 2023 Catalog (English) English   2024-04-15  summary
Universal Enclosures - 2023 Catalog (English)

This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
 
 
CAE
 
PanelSeT SFN complete range CAE package for EPLAN SILENT   2024-04-15       
PanelSeT SFN_NSYSPF3100_CAE package for EPLAN English   2024-01-31       
 
Environmental disclosure
 
UE_Spacial SF, Steel floor-standing enclosure English   2024-04-15       
 
Declaration of conformity
 
NSYSPF3100 China RoHS Declaration English   2024-04-19  summary
NSYSPF3100 China RoHS Declaration

Spacial SF front plinth - 100x300 mm
 
NSYSPF3100 EU RoHS Declaration English   2024-04-19  summary
NSYSPF3100 EU RoHS Declaration

Spacial SF front plinth - 100x300 mm
 
NSYSPF3100 REACh Declaration English   2024-04-19  summary
NSYSPF3100 REACh Declaration

Spacial SF front plinth - 100x300 mm
 
 
CAD
 
2 PLINTH SIDE PANELS SILENT   2024-01-22       
2 PLINTH SIDE PANELS SILENT   2024-01-22       
2 PLINTH SIDE PANELS SILENT   2024-01-22       
Spacial SF - Front plinth 100x300 - 3D CAD SILENT   2024-04-15