This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
"This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU, with a change in range name going from Spacial SF to PanelSeT SFN. This version as well, provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view on the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased references"
CAE
PanelSeT SFN complete range CAE package for EPLAN
SILENT
2024-04-15
PanelSeT SFN_NSYSPS5200_CAE package for EPLAN
English
2024-04-15
Environmental disclosure
UE_Spacial SF, Steel floor-standing enclosure
English
2024-04-15
Declaration of conformity
NSYSPS5200 China RoHS Declaration
English
2024-04-17
NSYSPS5200 China RoHS Declaration
Spacial SF/SM side panel plinth - 200x500 mm
NSYSPS5200 EU RoHS Declaration
English
2024-04-17
NSYSPS5200 EU RoHS Declaration
Spacial SF/SM side panel plinth - 200x500 mm
NSYSPS5200 REACh Declaration
English
2024-04-17
NSYSPS5200 REACh Declaration
Spacial SF/SM side panel plinth - 200x500 mm
CAD
4 PLINTH SIDE PANELS
SILENT
2024-01-22
FRONT PLINTH 200X700
SILENT
2024-04-15
Spacial SM - 4 Plinth side panels 200x500 - 3D CAD