Ethernet ConneXium switch 5 x 10BASE-T/ 100BASE-TX ports - 24 V DC - IP67 - M12
Catalogue
Catalog Industrial Ethernet with Modicon M2xx controllers - June 2019
English
2024-09-15
Catalog Logic controller Modicon M238
English
2024-09-15
Catalogue Radio frequency identification XG range English 11/2021
English
2024-09-15
Catalogue Radio frequency identification XG range English 11/2021
The XG Radio frequency identification (RFID) offer includes RFID readers, electronic tags, a RFID handheld terminal, network connection boxes, field expanders, as well as connection and mounting accessories.RFID applications are numerous: logistics (Goods Out, Goods in, transit), tracking and sorting of baggage, traceability in the food processing industry, automatic tolls booths, access control, etc.
ConneXium Unmanaged Switch - 4 ports for copper + 1 port for fiber optic
English
2024-09-15
ConneXium Unmanaged Switch - 4 ports for copper + 1 port for fiber optic
ConneXium 4 port unmanaged switch: TCSESU043F1N0
User guide
ConneXium - Industrial Ethernet Cabling System 5TX IP67 Switch, TCSESU051F0
English
2024-08-15
ConneXium - Industrial Ethernet Cabling System 5TX IP67 Switch, TCSESU051F0
Quick reference guide for the ConneXium 5TX IP67 switch, designed for use in industrial environments. It supports Ethernet 10 Mbps and Fast Ethernet 100 Mbps.