Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XCMD2116L1 picture- riverbankelectrical
XCMD2116L1
limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m
Telemecanique
Download & Documents 1 to 12 of 12
Catalogue
 
Catalogue Limit switches XC Standard range English 03/2020 English   2020-06-10  summary
Catalogue Limit switches XC Standard range English 03/2020

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
 
Declaration of conformity
 
XC... limit switches - EU declaration of conformity English, French   2019-08-02  summary
XC... limit switches - EU declaration of conformity

EU declaration of conformity
 
 
CAD
 
CAD file (on TraceParts) for XCMD2116L1: limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m SILENT   2020-06-30       
CAD for XCMD2116L1: limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m SILENT   2020-06-30       
Metal XCM D, pre-cabled, thermoplastic roller lever plunger SILENT   2020-06-30       
Metal XCM D, pre-cabled, thermoplastic roller lever plunger SILENT   2020-06-30       
 
EU RoHS Declaration
 
XCMD2116L1 : limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m English   2020-06-08  summary
XCMD2116L1 : limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m

limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m
 
 
REACh Declaration
 
XCMD2116L1 : limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m English   2020-06-08  summary
XCMD2116L1 : limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m

limit switch XCMD - steel roller lever - 1NC+1NO - snap - 1 m
 
 
End of Life Information
 
XCMD..., XCSM... Metallic Limit Switches, Product End-of-Life Instructions English   2020-06-30       
 
Certificate
 
XC... limit switches - UL certification record English   2019-08-22  summary
XC... limit switches - UL certification record

UL certification record (listed products)
 
XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - CSA certificate of compliance English   2018-07-14  summary
XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - CSA certificate of compliance

CSA certificate of compliance
 
 
Product Environmental Profile
 
XCMD..., XCSM... Metallic Limit Switches, Product Environmental Profile English   2020-06-30