Bezel material
|
Dark grey plastic
|
Mounting diamete
|
22 mm
|
Product compatibility
|
Ø 6 mm shaft
|
Sale per indivisible quantity
|
1
|
CAD overall width
|
30 mm
|
CAD overall height
|
42 mm
|
CAD overall depth
|
82 mm
|
Net weight
|
0.048 kg
|
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
IK degree of protection
|
IK03 conforming to IEC 50102
|
Standards
|
UL 508
CSA C22.2 No 14
EN/IEC 60947-1
|
Product certifications
|
BV
UL listed
CSA
|
Shape of signaling unit head
|
Round
|
Operator profile
|
Knurled knob, with (white)
|
[Us] rated supply voltage
|
<= 30 V AC
<= 42 V DC
|
Rated power in W
|
1 W at 70 °C
|
Precision of internal conversion resistor
|
+-10%
|
Potentiometer characteristic
|
Linear
|
Mechanical durability
|
50000 cycles
|
Ohmic value
|
1000 Ohm
|
Material
|
Cermet
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Main group
|
Potentiometer
|
Group of product
|
Potentiometer knurled knob
|
Colour of marking
|
White
|