All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
installation materials
English
2024-04-15
installation materials
all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
Pracovní LED světla Thorsman
Czech
2024-04-15
Pracovní LED světla Thorsman
Katalog pracovních LED světel, čelovek, ručních svítidel Thorsman, LED reflektorů Mureva a solárních lamp Mobiya. Určené nejen pro profesionály.
Technical illustration
IMT47222-Energy-Label
English
2024-03-20
Instalační list
Mureva Lights - Floodlight - 150W to 300W - User Manual
English
2024-04-15
Mureva Lights - Floodlight - 150W to 300W - User Manual
The LED floodlight is powered by LED technology and offers better energy efficiency, superior lighting performance, and a longer lifetime. It is suitable to install in all weather conditions and is well suited for commercial and residential lighting applications. The floodlight is spray-protected and does not require any maintenance, such as, for example, replacement of the LED light sources. It has a non-dimmable light source.
Prohlášení o shodě
IMT47222 Prohlášení o nařízení REACH
Czech
2024-04-15
IMT47222 Prohlášení o nařízení REACH
Mureva lights, Floodlight 150W, IP65 230V
IMT47222 Prohlášení o nařízení RoHS v EU
Czech
2024-03-22
IMT47222 Prohlášení o nařízení RoHS v EU
Mureva lights, Floodlight 150W, IP65 230V
IMT47222 Prohlášení o nařízení RoHS v Číně
Czech
2024-03-22
IMT47222 Prohlášení o nařízení RoHS v Číně
Mureva lights, Floodlight 150W, IP65 230V
Prohlášení o shodě
Declaratie de conformitate Proiectoare Mureva RO 2021