all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
Installation materials Thorsman
English
2024-06-15
installation system Optiline 50
English
2024-06-15
installation system Optiline 50
all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets. / Very fast and reliable coupling system.
OptiLine 45
English
2024-06-15
OptiLine 45
OptiLine 45-The flexible and energy saving installation
Declaration of conformity
1003020 China RoHS Declaration
English
2024-06-18
1003020 China RoHS Declaration
Thorsman - TP 6x30 - wall plug - without screw - set of 100
1003020 EU RoHS Declaration
English
2024-06-18
1003020 EU RoHS Declaration
Thorsman - TP 6x30 - wall plug - without screw - set of 100
1003020 REACh Declaration
English
2024-06-18
1003020 REACh Declaration
Thorsman - TP 6x30 - wall plug - without screw - set of 100