|
|
|
1150002
Thorsman - TPS-6/5x35 - nail plug - with screw - set of 100
|
|
|
Main
Range of product
|
Thorsman
|
Product or component type
|
Nail plug
|
Device short name
|
TPS
|
Provided equipment
|
Screw
|
Drilling diameter
|
6 mm
|
Minimum drilling depth
|
42 mm
|
Screw diameter
|
3.5 mm
|
Complementary
Colour tint
|
Clear
|
Material
|
Nail plug: PA (polyamide)
Screw: steel electroplated
|
Practical load capacity
|
Shear: 0.4 kN for concrete C25 4.5)
Pull-out load: 0.2 kN for concrete C25 6)
Shear: 0.4 kN for solid brick 4.5)
Pull-out load: 0.2 kN for solid brick 6)
Shear: 0.1 kN for low density concrete 500 and expanded clay 4.5)
Pull-out load: 0.07 kN for low density concrete 500 and expanded clay 6)
|
Thickness
|
0…5 mm fixture
|
Ambient air temperature for operation
|
-40…80 °C
|
Diameter
|
10 mm
|
Length
|
60 mm
|
Environment
Quantity per set
|
Set of 100
|
Net weight
|
0.0038 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
1.000 cm
|
Package 1 Length
|
6.000 cm
|
Package 1 Weight
|
3.700 g
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|