Discover the Mureva waterproof boxes, IP65 and IK09. These enclosures simplify electrical installation thanks to clever features:- Removable frame to facilitate the assembly of products and the passage of cables- Screwless ground terminal block top or bottom mountable- Height between DIN rails adjustable for more space for wiring- Adjustable DIN rail depth to accommodate different equipment- DIN rail compatible with the Resi9 XE splitter- Door with right or left opening- Ergonomic and robust handle- Optional key lock
Certificat
Certificate for low volt Kaedra Pragma
Russian
2024-04-15
Declaratie de mediu
Mureva - Coffret étanche pour Appareillage Modulaire de 1 à 4 rangées comprenant 1 à 18 Modules - Profil Environnemental Produit
French
2024-04-15
Mureva - Waterproof Enclosure for Modular Device from 1 to 4 rows with 1 to 18 Modules - Product Environmental Profile