Schneider-Electric
 
18526 picture- scope
18526
terminal shield - 1 pole - for C120
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part categor Insulation accessory
Quantity per set Set of 2
Colour Grey
Complementary
Range compatibility Multi9 Multi9 C120
Multi9 Multi9 C120 C120NA-DC
Poles description 3P
2P
1P
4P
Compatibility code C120
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.5 cm
Package 1 Length 7.0 cm
Package 1 Weight 36.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.5 cm
Package 2 Width 9.5 cm
Package 2 Length 33.0 cm
Package 2 Weight 433.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.086 kg
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
Contractual warranty
Warranty 18 months