|
|
|
2420108
Insulation tape, Thorsman, 19mm x 20m, grey
|
|
|
Main
Range of product
|
Thorsman
|
Range
|
Thorsman
|
Product or component type
|
Insulation tape
|
Device application
|
Colour coding
Binding
Insulation
General work
|
Material
|
PVC (polyvinyl chloride)
|
Standards
|
BS EN 60454
|
Complementary
Colour
|
Grey
|
Length
|
20 m
|
Width
|
19 mm
|
Thickness
|
0.13 mm
|
Flame retardance
|
Self-extinguishing
|
Ambient air temperature for operation
|
0…90 °C
|
Environment
Quantity per set
|
Set of 8
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
6.9 cm
|
Package 1 Length
|
6.9 cm
|
Package 1 Weight
|
72.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
6.6 cm
|
Package 2 Width
|
6.6 cm
|
Package 2 Length
|
16 cm
|
Package 2 Weight
|
576 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
36 cm
|
Package 3 Width
|
17.3 cm
|
Package 3 Length
|
36 cm
|
Package 3 Weight
|
14.4 kg
|
Offer Sustainability
|
|