|
|
|
3780210
Thorsman - TST 4.2x13 - screw - hexagonal - set of 100
|
|
|
Main
Range of product
|
Thorsman
|
Product or component type
|
Collar screw
|
Device short name
|
TST
|
Device application
|
Plug
Sheet steel
Wood fibreboard
|
Screw type
|
Fully threaded with twin thread
|
Tool type
|
Screwdriver
Magnetic socket
|
Quantity per set
|
Set of 100
|
Complementary
Screw diameter
|
4.2 mm
|
Screw length
|
13 mm
|
Shape of screw head
|
Hexagonal
|
Screwdriver shape
|
Philips No 2
|
Centring collar diameter
|
8.3 mm
|
Centring collar depth
|
10.1 mm
|
Material
|
Screw: hardened steel electroplated
|
Net weight
|
0.0018 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.800 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
1.600 cm
|
Package 1 Weight
|
1.500 g
|
Offer Sustainability
Contractual warranty
|
|