|
|
|
3780720
Thorsman - TSB 4.2x25 - screw - hexagonal - set of 100
|
|
|
Main
Range of product
|
Thorsman
|
Product or component type
|
Self tapping screw
|
Device short name
|
TSB
|
Device application
|
Metal sheet 2 x 1.5 mm
|
Screw type
|
Fully threaded with single thread
|
Tool type
|
Screwdriver
Magnetic socket
|
Quantity per set
|
Set of 100
|
Complementary
Screw diameter
|
4.2 mm
|
Screw length
|
25 mm
|
Shape of screw head
|
Hexagonal
|
Screwdriver shape
|
Philips No 2
|
Centring collar diameter
|
8.3 mm
|
Material
|
Screw: hardened steel electroplated
|
Net weight
|
0.0023 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.800 cm
|
Package 1 Width
|
0.800 cm
|
Package 1 Length
|
2.700 cm
|
Package 1 Weight
|
2.300 g
|
Offer Sustainability
Contractual warranty
|
|