Schneider-Electric
 
3780725 picture- scope
3780725
Thorsman - TSB 4.2x32 - screw - hexagonal - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Self tapping screw
Device short name TSB
Device application Metal sheet 2 x 1.5 mm
Screw type Fully threaded with single thread
Tool type Screwdriver
Magnetic socket
Quantity per set Set of 100
Complementary
Screw diameter 4.2 mm
Screw length 32 mm
Shape of screw head Hexagonal
Screwdriver shape Philips No 2
Centring collar diameter 8.3 mm
Material Screw: hardened steel electroplated
Net weight 0.0028 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 9.000 cm
Package 1 Length 3.500 cm
Package 1 Weight 2.700 g
Unit Type of Package 2 BB2
Number of Units in Package 2 1000
Package 2 Height 4.500 cm
Package 2 Width 18.000 cm
Package 2 Length 30.500 cm
Package 2 Weight 2.897 kg
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
Contractual warranty
Warranty 18 months