|
|
|
50420
Split toroid OA type, VigiPacT, Vigilohm, TOA80, inner diameter 80mm, rated current 160A
|
|
|
Main
Range
|
VigiPacT
|
Device short name
|
TOA
|
Product or component type
|
Earth leakage current sensor
|
Device application
|
Equipment monitoring and control
|
Range compatibility
|
VigiPacT RH10M residual current protection relay
VigiPacT RH10P residual current protection relay
VigiPacT RH21M residual current protection relay
VigiPacT RH21P residual current protection relay
VigiPacT RH68M residual current protection relay
VigiPacT RH86M residual current protection relay
VigiPacT RH86P residual current protection relay
VigiPacT RH99M residual current protection relay
VigiPacT RH99P residual current protection relay
VigiPacT RH197M residual current protection relay
VigiPacT RH197P residual current protection relay
VigiPacT RHU residual current protection relay
VigiPacT RHUs residual current protection relay
VigiPacT RMH residual current protection relay
|
Current sensor type
|
OA type split toroid
|
[Ie] rated operational current
|
160 A
|
Complementary
Transformer ratio
|
1/1000
|
Network type
|
AC/DC
|
Network frequency
|
50...400 Hz
|
[Icw] rated short-time withstand current
|
85 kA for 0.5 s
|
Residual short-circuit withstand current
|
85 kA / 0.5 s conforming to IEC 60947-2
|
[Ui] rated insulation voltage
|
1000 V
|
Overvoltage category
|
IV
|
[Uimp] rated impulse withstand voltage
|
12 kV
|
Mounting mode
|
Fixed (cables)
Fixed (plain backplate)
Fixed (profiled sheet metal)
Fixed (slotted backplate)
|
Calorific value
|
8.02 MJ
|
Connections - terminals
|
Screw 0.22 mm²
|
Diameter
|
80 mm inner:
|
Cable outer diameter
|
23 mm: 50 mm² (maximum)
|
Net weight
|
0.85 kg
|
Height
|
148 mm
|
Width
|
148 mm
|
Depth
|
38 mm
|
Environment
IP degree of protection
|
Connectors: IP20
IP30
|
IK degree of protection
|
IK07 conforming to EN 62262
|
Environmental characteristic
|
Exposure to damp heat in service (environment category C2) : 48 hours conforming to IEC 60068-2-56
Exposure to damp heat not in service (25...55 °C, RH 95 %) : 28 cycles conforming to IEC 60068-2-30
Salt mist: Kb/2 conforming to IEC 60068-2-52
|
Pollution degree
|
Level 3 conforming to IEC 60664-1
|
Ambient air temperature for operation
|
-35…70 °C
|
Ambient air temperature for storage
|
-55…85 °C
|
Standards
|
IEC 60947-2
|
Product certifications
|
CE
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.200 cm
|
Package 1 Width
|
17.800 cm
|
Package 1 Length
|
20.200 cm
|
Package 1 Weight
|
982.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
12.250 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|