|
|
|
A9XAW355
Acti9 - comb busbar - 3L for 2P with Aux - 18 mm pitch - 55 modules - 100 A
|
|
|
Main
Range
|
Acti9
|
Product or component type
|
Comb busbar
|
Mounting mode
|
Horizontal
|
Accessory / separate part categor
|
Connection accessory
|
Lines description
|
3L
|
Length in 18 mm modules
|
55
|
Complementary
Number of ways
|
22 ways Aux + 2 L
|
Poles configuration for 1 way
|
1 x 2P
|
Connection pitch
|
18 mm
|
Connector type
|
Tooth
|
Distance between way
|
45 mm
|
Marking
|
L1 L2 L3
|
Insulation
|
Insulated
|
Device presentation
|
Cuttable
|
[Ie] rated operational current
|
100 A at 40 °C
|
[Ue] rated operational voltage
|
415 V AC
|
[Ui] rated insulation voltage
|
500 V AC conforming to IEC 61439-2
|
Mounting location
|
Top on double terminal
|
9 mm pitches
|
110
|
Width
|
990 mm
|
Colour
|
White (RAL 9003)
|
Range compatibility
|
Acti 9 Acti9 iC60
|
Environment
Standards
|
IEC 60947-7-1
IEC 61439-2
|
Fire resistance
|
960 °C ( 30 s ) conforming to IEC 60695-2-1
|
Pollution degree
|
3 conforming to IEC 60947-7-1
|
IP degree of protection
|
IP20 with end-pieces and tooth covers
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
107.500 cm
|
Package 1 Weight
|
527.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
5.500 cm
|
Package 2 Width
|
9.000 cm
|
Package 2 Length
|
107.500 cm
|
Package 2 Weight
|
2.937 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
58.992 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|