Discover how Acti9 iC40 system is easy to install, maintain and upgrade, and offers unmatched performance and space optimization:00:00 - Discover Acti9 iC40 System00:25 - VDIS vertical distribution01:03 - Same comb busbar for 1P+N, 3P, 3P+N devices01:47 - Vigi Head of Group with double outputs02:08 - Optimized contactor and impulse relay02:54 - RCCB with bottom input04:16 - Same auxiliaries than iC60 range. Trust the leader in phase-neutral systems to deliver everything you need to succeed. Get ahead and stay on the forefront with the new Acti9 iC40 from Schneider Electric.
Produktumweltprofil
VIGI iTG40 1PN 30mA AC 25A - Product Environmental Profile
English
2024-06-15
CAD
Acti9 Vigi iC40 3PN 25-40A 30-300mA ADD-ON RESIDUAL CURRENT DEVICE - 3D CAD