|
|
|
AP7551
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
|
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Colour
|
Black
|
Product or component type
|
PDU
|
PDU type
|
Basic
|
Cord length
|
0.9 m
|
Number of cables
|
1
|
Provided equipment
|
Installation guide
Toolless mounting kit
|
Complementary
Input Voltage
|
200 V
208 V
230 V
|
Height
|
161.9 cm
|
Width
|
5.6 cm
|
Output Voltage
|
230 V
|
Depth
|
4.4 cm
|
Net weight
|
4.86 kg
|
Mounting location
|
Side
|
Mounting preference
|
No preference
|
Input Plug Type
|
IEC 60309 16 A 2P + E
|
Mounting mode
|
Rack-mounted
|
Rack units
|
0U
|
Mounting position
|
Vertical
|
Input current limits
|
16 A
|
Load capacity
|
3680 VA
|
Network frequency
|
50/60 Hz
|
Outlet type and quantity
|
20 IEC 60320 C13
4 IEC 60320 C19
|
Environment
Product certifications
|
CE
GOST
IRAM
VDE
|
Ambient air temperature for operation
|
0…45 °C
|
Relative humidity
|
5…95 %
|
Operating altitude
|
0...10000 ft
|
Ambient air temperature for storage
|
-25…65 °C
|
Storage Relative Humidity
|
5…95 %
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
213.4 cm
|
Package 1 Width
|
15.2 cm
|
Package 1 Length
|
12.7 cm
|
Package 1 Weight
|
5.758 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Lead free
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
Warranty
|
2 years repair or replace
|
|
|