Schneider-Electric
 
BE325- scope
BE325-GR
APC Back-UPS 325VA, 230V, Surge Arrester & Battery Backup, 4 Schuko CEE 7 outlets (2 surge)
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Main Output Voltage 230 V
Rated power in W 185 W
Rated power in VA 325 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type Schuko CEE 7/7P
Output connection type 2 Schuko CEE 7
2 Schuko CEE 7 surge
Cable length 1.8 m
Number of cables 1
Battery type Lead-acid battery
Provided equipment User manual
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 24 h
Number of battery replacement quantity 1
Battery voltage 12 V
Battery capacity 3.0 Ah
Battery charger power 2 W rated
Battery power in VAH 43 VAh runtime
Battery life 3…5 year(s)
Extended runtime 0
General
Number of power module 210
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Charcoal
Height 11.5 cm
Width 36 cm
Depth 9.5 cm
Net weight 4 kg
Mounting location Front
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50 Hz +/- 3 Hz
Input voltage limits 180...266 V
Maximum input current 4 A
Switching current capacity 4 A
Output
Maximum configurable power in W 185 W
Output frequency 47...63 Hz sync to mains
UPS type Standby
Wave type Stepped approximation to a sinewave
Maximum output current 4 A
Maximum configurable power in VA 325 VA
Transfer time 4 ms typical : 8 ms maximum
Conformance
Product certifications CE
NEMKO
Marking GS Mark
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Equipment protection policy Lifetime : 75000 euros
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 5…95 %
Operating altitude 0...10000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 5…95 %
Storage altitude 0.0000000000…15240.0000000000 m
Acoustic level 45 dBA
Heat dissipation 31 Btu/h
Communications & Management
Free slots 0
Control panel LED Status display with on line : on battery
Surge Protection and Filtering
Surge energy rate 310 J
Data line protection RJ11 modem/fax/DSL protection (two wire single line)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.3 cm
Package 1 Width 11.6 cm
Package 1 Length 46.5 cm
Package 1 Weight 4.6 kg
SCC14 10731304211140
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 3 years repair or replace