Schneider-Electric
 
BMXEIA0100 Billede - scope
BMXEIA0100
Master modul - up to 62 devices on discret I/O - up to 31 devices on Analog I/O
El-nr. El-nr.: 
7586002923
EAN-nr EAN-nr: 
3595864038032
Schneider Electric
Download & dokumenter 1 til 20 af 20
Certifikat
 
ATEX IECEx - Zone 2 & 22 - M340_M580_X80 English   2022-07-15  summary
ATEX IECEx - Zone 2 & 22 - M340_M580_X80

ATEX-IECEx
 
CSA 225844 - M340_M580_X80 English   2022-07-15  summary
CSA 225844 - M340_M580_X80

Ordinary location by CSA for US and Canada
 
EAC - M340_M580_X80 English   2022-06-28  summary
EAC - M340_M580_X80

Eurasian Conformity
 
HazLoc by UL - Class I Division 2 English   2022-07-15  summary
HazLoc by UL - Class I Division 2

Hazardous location Class I Division 2 by UL
 
 
Overensstemmelseserklæring
 
EU Declaration of Conformity - M340_M580_X80 English   2022-07-15  summary
EU Declaration of Conformity - M340_M580_X80

EU Declaration of Conformity
 
RCM - M340_M580_X80 English   2022-07-15  summary
RCM - M340_M580_X80

RCM
 
UK Declaration of Conformity - M340_M580_X80 English   2022-07-15  summary
UK Declaration of Conformity - M340_M580_X80

UK Declaration of Conformity
 
 
Brugermanual
 
Modicon M580 Standalone System Planning Guide for Frequently Used Architectures English   2022-07-15  summary
Modicon M580 Standalone System Planning Guide for Frequently Used Architectures

This document presents one of the PlantStruxure features, using Ethernet as the backbone around the Modicon M580 offer and connecting an M580 local rack and M580 RIO drops.This guide provides detailed information about planning frequently used M580 architectures, including the following:- Ethernet I/O networks (RIO and distributed equipment integrated on the same physical network)- topology rules and recommendations for choosing a network configuration- role of network option switch modules- system commissioning and maintenance- system performance and limitations- system diagnostics
 
Modicon M580, Hardware Reference Manual English   2022-07-15  summary
Modicon M580, Hardware Reference Manual

This document provides detailed information about the M580 programmable automation controller (PAC), power supplies, and racks. These topics are also discussed:- Install a local rack in the M580 system.- Configure the M580 CPU.- The CPU performs Ethernet I/O scanning of both RIO and DIO logic without affecting network determinism.
 
Modicon X80 - Racks and Power Supplies, Hardware Reference Manual English   2022-07-15  summary
Modicon X80 - Racks and Power Supplies, Hardware Reference Manual

This document provides detailed information about the Modicon X80 racks and power supplies used for M340 station, M580 system, and X80 drops.
 
 
Marinecertifikat
 
CCS_Marine Certificate_M580_M340_X80_PLCs English, French   2022-06-28  summary
CCS_Marine Certificate_M580_M340_X80_PLCs

China Classification Society
 
DNV-GL_Marine Certificate_Modicon_M340_M580_X80_PLCs English, French   2022-07-15  summary
DNV-GL_Marine Certificate_Modicon_M340_M580_X80_PLCs

Det Norske Veritas - Germanischer Lloyd
 
KRS Marine Certificate Modicon M340 X80 PLC English, French   2022-07-15  summary
KRS Marine Certificate Modicon M340 X80 PLC

Korean Register of Shipping
 
LR_Marine Certificate_Modicon_M340_M580_X80_PLCs English, French   2022-06-28  summary
LR_Marine Certificate_Modicon_M340_M580_X80_PLCs

Lloyds Register
 
NK Marine Certificate Modicon M340 M580 X80 PLCs English, French   2022-07-15  summary
NK Marine Certificate Modicon M340 M580 X80 PLCs

ClassNK Marine Certificate Modicon M340-M580
 
RMRS_Marine Certificate_Modicon_M340_M580_X80_PLCs English, French   2022-06-28  summary
RMRS_Marine Certificate_Modicon_M340_M580_X80_PLCs

Russian Maritime Register of Shipping
 
 
Technical Drawing
 
BMXEIA0100_2D_Drwng_PDF English   2022-05-11       
 
Oplysninger om udtjent udstyr
 
Modicon M340 Modules, Product End-of-Life Instructions English   2022-07-15       
 
Miljøprofil for produkt
 
Modicon M340 Modules, Product Environmental Profile English   2022-07-15       
 
CAD
 
BMXEIA0100_CAD English   2022-05-11