Schneider-Electric
 
BR1500G- scope
BR1500G-GR
APC Back-UPS Pro, 1500VA/865W, Tower, 230V, 6x CEE 7/7 Schuko outlets, Sine Wave, AVR, LCD, User Replaceable Battery
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Rated power in W 865 W
Rated power in VA 1500 VA
Product or component type Uninterruptible power supply (UPS)
Output connection type 3 Schuko CEE 7
3 Schuko CEE 7 surge
Cable length 1.5 m
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 8 h
Number of battery replacement quantity 1
Battery voltage 24 V
Battery capacity 9.0 Ah
Battery charger power 23 W rated
Battery life 3…5 year(s)
Extended runtime 0
General
Provided equipment Telephone cable
User manual
USB cable
Warranty card
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Height 30.1 cm
Width 11.2 cm
Depth 38.2 cm
Net weight 13 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50 Hz +/- 1 Hz
60 Hz +/- 1 Hz
Input voltage limits 156...300 V adjustable
176...294 V
Output
Maximum configurable power in W 865 W
Output frequency 50/60 Hz +/- 1 Hz sync to mains
50/60 Hz +/- 1 Hz unsynchronised
UPS type Line interactive
Wave type Stepped approximation to a sinewave
Maximum configurable power in VA 1500 VA
Transfer time 10 ms typical : 12 ms maximum
Conformance
Product certifications BSI 1363
CE
NEMKO
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Equipment protection policy Lifetime : 200000 AUD
Lifetime : 150000 euros
Lifetime : 75000 GBP
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...10000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.0000000000…15240.0000000000 m
Acoustic level 45 dBA
Communications & Management
Control panel Multifunction LCD status and control console
Surge Protection and Filtering
Surge energy rate 441 J
Data line protection RJ11 modem/fax/DSL protection (two wire single line)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39 cm
Package 1 Width 49 cm
Package 1 Length 23.5 cm
Package 1 Weight 13.8 kg
SCC14 10731304286872
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2 years repair or replace, 3 years repair or replace for European Union countries