|
|
|
C104TM016
Trip unit TM16D, ComPacT NSX100, 4 poles 4D (neutral fully protected), thermal magnetic protections, 16A rating
|
|
|
Main
Range
|
ComPacT new generation
|
Range of product
|
ComPacT NSX100...250 new generation
ComPacT NSX100...250 DC new generation
|
Product or component type
|
Trip unit
|
Trip unit name
|
TM-D
|
Trip unit technology
|
Thermal-magnetic
|
Range compatibility
|
ComPacT new generation NSX100
ComPacT new generation NSX100 DC
|
Device application
|
Distribution
|
Poles description
|
4P
|
Protected poles description
|
4D
|
Neutral position
|
Left
|
Trip unit protection functions
|
LI
|
Protection type
|
L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
|
Trip unit rating
|
16 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
750 V DC
|
Network type
|
AC
DC
|
Network frequency
|
50/60 Hz
|
Circuit breaker mounting mode
|
Fixed
|
Complementary
Long-time pick-up adjustment type Ir (thermal protection)
|
Adjustable
|
[Ir] long-time protection pick-up adjustment range
|
0.7...1 x In
|
Long-time protection delay adjustment type tr
|
Fixed
|
[tr] long-time protection delay adjustment range
|
120…400 s at 1.5 x In
15 s at 6 x Ir
|
Neutral protection settings
|
1 x Ir (4D)
|
Instantaneous protection pick-up adjustment type Ii
|
Fixed
|
[Ii] instantaneous protection pick-up adjustment range
|
190 A
|
Earth-leakage protection
|
Without
|
Environment
Standards
|
EN/IEC 60947-2
|
Electrical shock protection class
|
Class II
|
Pollution degree
|
3 conforming to IEC 60947-1
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
562.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
23
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
13.274 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|