Schneider-Electric
 
CAK31P7S335 Bild- scope
CAK31P7S335
TeSys K Steuerrelais - 3 NO + 1 NC - = 690 V - 230 V AC Spule
EAN Code EAN Code: 
3606481214997
Schneider Electric
Download & Dokumente 1 bis 14 von 14
Gebrauchsanleitung
 
CA2/CA3/CA4/LC./LP.-K Add-on contact blocks and surge supressor - Gebrauchsanleitung Chinese, German, English, Spanish, French, Italian, Portuguese, Russian   2024-06-27       
LC1-K contactor - Instruction Sheet Chinese, English   2024-06-27       
 
Zertifikat
 
CB Certificate TeSys K_CA2KN,CA3KN,CA4KN English   2024-06-27       
CQC Certificate_TeSys K_CA.KN_Le Vaudreuil Chinese   2024-06-27       
CSA Certificate_ TeSys K_LC.K_LP.K_CA.KN_CAK_LA1KN_LA4K SILENT   2024-06-27       
UL_Certificate_TeSys K_CA2KN_LA4K English   2024-06-27       
UL_Certificate_TeSys K_CA3KN_CA4KN&CAK...S207&CAK...S335 English   2024-06-27       
 
Konformitätserklärung
 
CCC Self-Declaration_TeSys K_CA.KN_Le Vaudreuil Chinese   2024-06-27       
EU_Declaration_TeSys K_CA2-KN, CA3-KN, CA4-KN English   2024-06-27       
UKCA Declaration TeSys K_CA.KN English   2024-06-27       
 
Produktumweltprofil
 
PEP_TeSys LC1K09-K16 English   2024-06-27       
 
Katalog
 
TeSys D, K S335 series contactors for electrodomestic applications - Catalogue 2019 English   2024-06-15  summary
TeSys D, K S335 series contactors for electrodomestic applications - Catalogue 2019

Catalogue of TeSys D S335, TeSys K S335 contactors conforming with EN60335, for electrodomestic applications.
 
 
Entsorgungsinformation
 
Eoli_Contactors, TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 220...230 V AC coil English   2024-06-27       
 
CAD
 
3 or 4 pole contactor TeSys LP1K, 6A to 20A, with screw clamp terminals - 3D CAD SILENT   2024-06-27