|
|
|
E3SUPS10K3IB2
Easy UPS 3S 10 kVA 400V 3:1 UPS, 2 internal 7Ah modular battery strings, expandable to 3
|
|
|
Overview
Presentation
|
Easy-to-install, easy-to-operate, easy-to-maintain, and easy-to-service 10 kVA 3:1 UPS. With advanced product features, competitive specifications, and robust electrical design, the Easy UPS 3S UPS makes business continuity easy for small and medium data centers and electrical rooms. Includes dust filter and conformance-coated boards for harsh environments, and 2 internal 7Ah modular battery strings, expandable to 3 strings for extended runtime.
|
Lead time
|
Usually Ships within 6 Weeks
|
Main
Main Input Voltage
|
400 V 3 phases
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Other Input Voltage
|
380 V
415 V
|
Main Output Voltage
|
230 V
|
Other Output Voltage
|
220 V
240 V
|
Rated power in W
|
10 kW
|
Rated power in VA
|
10 kVA
|
Provided equipment
|
Dust filter
Installation guide
|
Batteries & Runtime
Battery type
|
VRLA
|
Battery voltage
|
240 V
|
Maximum short-circuit current
|
10 kA
|
Number of battery filled slots
|
2
|
Number of battery free slots
|
1
|
Discharge battery voltage
|
+/- 198 V DC
|
Physical
Colour
|
White (RAL 9003)
|
Height
|
140 cm
|
Width
|
38 cm
|
Depth
|
90.7 cm
|
Net weight
|
211 kg
|
USB compatible
|
Yes
|
Input
Maximum input current
|
18 A
|
Input harmonic distortion
|
Less than 4 % for full load
|
Input Power Factor at Full Load
|
0.99
|
Input voltage limits
|
304...477 V
|
Network frequency
|
45...65 Hz
|
Output
Maximum configurable power in VA
|
10 kVA
|
Maximum configurable power in W
|
10 kW
|
Output frequency
|
50 Hz sync to mains
60 Hz sync to mains
|
Harmonic distortion
|
Less than 3 %
|
Output harmonic distortion
|
< 5.5% at 100% non-linear load
|
Output overload operation
|
10 minutes at 125% and 60 seconds at 150%
|
Output voltage tolerance
|
+/- 1.5 %
|
UPS type
|
Double conversion online
|
Additional information
|
UPS weight does not include battery weight.
|
Crest factor
|
3 : 1
|
Conformance
Product certifications
|
CE
EAC
RCM
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 % non-condensing
|
Operating altitude
|
0...3281 ft
|
Ambient air temperature for storage
|
-15…40 °C
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Acoustic level
|
60 dBA
|
Heat dissipation
|
516 W
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
164 cm
|
Package 1 Width
|
101.4 cm
|
Package 1 Length
|
56.3 cm
|
Package 1 Weight
|
229 kg
|
Offer Sustainability
Contractual warranty
Warranty
|
1 year on-site repair or replace with factory authorized Start-Up
|
|
|