|
|
|
E3SUPS30K3I
Easy UPS 3S 30 kVA 400 V 3:1 UPS for external batteries
|
|
|
Overview
Presentation
|
High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 30 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is supplied without batteries, so you can easily customize the battery solution.
|
Lead time
|
Usually Ships within 6 Weeks
|
Main
Main Input Voltage
|
400 V 3 phases
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Other Input Voltage
|
380 V
415 V
|
Main Output Voltage
|
230 V
|
Other Output Voltage
|
220 V
240 V
|
Rated power in W
|
30 kW
|
Rated power in VA
|
30 kVA
|
Provided equipment
|
Dust filter
Installation guide
|
Batteries & Runtime
Battery type
|
External battery system
|
Maximum short-circuit current
|
10 kA
|
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Physical
Colour
|
White (RAL 9003)
|
Height
|
77 cm
|
Width
|
25 cm
|
Depth
|
80 cm
|
Net weight
|
60 kg
|
USB compatible
|
Yes
|
Input
Maximum input current
|
55 A
|
Input Power Factor at Full Load
|
0.99
|
Input voltage limits
|
304...477 V
|
Input protection type
|
Switch and fuse
|
Network frequency
|
45...65 Hz
|
Output
Maximum configurable power in VA
|
30 kVA
|
Maximum configurable power in W
|
30 kW
|
Output frequency
|
50 Hz sync to mains
60 Hz sync to mains
|
Harmonic distortion
|
Less than 3 %
|
Output overload operation
|
10 minutes at 125% and 60 seconds at 150%
|
UPS type
|
Double conversion online
|
Crest factor
|
3 : 1
|
Conformance
Product certifications
|
CE
EAC
RCM
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 % non-condensing
|
Operating altitude
|
0...3281 ft
|
Ambient air temperature for storage
|
-15…40 °C
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Acoustic level
|
63 dBA
|
Heat dissipation
|
1410 W
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
101.5 cm
|
Package 1 Width
|
98.2 cm
|
Package 1 Length
|
40 cm
|
Package 1 Weight
|
77 kg
|
Offer Sustainability
Contractual warranty
Warranty
|
1 year on-site repair or replace with factory authorized Start-Up
|
|
|