Schneider-Electric
 
E3SUPS30K3IB2 picture- scope
E3SUPS30K3IB2
Easy UPS 3S 30 kVA 400V 3:1 UPS, 4 internal 7Ah modular battery strings
Schneider Electric
Characteristics
Overview
Presentation Easy-to-install, easy-to-operate, easy-to-maintain, and easy-to-service 30 kVA 3:1 UPS. With advanced product features, competitive specifications, and robust electrical design, the Easy UPS 3S UPS makes business continuity easy for small and medium data centers and electrical rooms. Includes dust filter and conformance-coated boards for harsh environments, and 4 internal 7Ah modular battery strings.
Lead time Usually Ships within 6 Weeks
Main
Main Input Voltage 400 V 3 phases
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 380 V
415 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 30 kW
Rated power in VA 30 kVA
Provided equipment Dust filter
Installation guide
Batteries & Runtime
Battery type VRLA
Battery voltage 240 V
Maximum short-circuit current 10 kA
Number of battery filled slots 4
Number of battery free slots 0
Max current discharge 81 A
Discharge battery voltage +/- 198 V DC
Physical
Colour White (RAL 9003)
Height 140 cm
Width 50 cm
Depth 99.6 cm
Net weight 293 kg
USB compatible Yes
Input
Maximum input current 55 A
Input harmonic distortion Less than 5 % for full load
Input Power Factor at Full Load 0.99
Input voltage limits 304...477 V
Input protection type Switch and fuse
Network frequency 45...65 Hz
Output
Maximum configurable power in VA 30 kVA
Maximum configurable power in W 30 kW
Output frequency 50 Hz sync to mains
60 Hz sync to mains
Harmonic distortion Less than 3 %
Output harmonic distortion < 5.5% at 100% non-linear load
Output overload operation 10 minutes at 125% and 60 seconds at 150%
Output voltage tolerance +/- 1.5 %
UPS type Double conversion online
Additional information UPS weight does not include battery weight.
Crest factor 3 : 1
Conformance
Product certifications CE
EAC
RCM
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3281 ft
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0.0000000000…15240.0000000000 m
Acoustic level 63 dBA
Heat dissipation 1810 W
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 164 cm
Package 1 Width 111.4 cm
Package 1 Length 68.3 cm
Package 1 Weight 297 kg
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
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 1 year on-site repair or replace with factory authorized Start-Up