|
|
|
E3SUPS30KHB
Easy UPS 3S 30kVA 400V 3:3 UPS for internal batteries
|
|
|
Overview
Presentation
|
High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 30 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is for internal batteries, but is supplied without batteries, so you can easily customize the battery runtime. For battery runtime details, see the runtime charts published under the Documents tab.
|
Lead time
|
Usually Ships within 6 Weeks
|
Main
Main Input Voltage
|
400 V 3 phases
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Other Input Voltage
|
380 V
415 V
|
Main Output Voltage
|
400 V 3 phases
|
Other Output Voltage
|
380 V
415 V
|
Rated power in W
|
30 kW
|
Rated power in VA
|
30 kVA
|
Provided equipment
|
Dust filter
Installation guide
|
Batteries & Runtime
Battery type
|
VRLA
|
Battery voltage
|
240 V
|
Maximum short-circuit current
|
10 kA
|
Number of battery filled slots
|
0
|
Number of battery free slots
|
4
|
Physical
Colour
|
White (RAL 9003)
|
Height
|
140 cm
|
Width
|
50 cm
|
Depth
|
96.9 cm
|
Net weight
|
152 kg
|
USB compatible
|
Yes
|
Input
Maximum input current
|
55 A
|
Input harmonic distortion
|
Less than 3 % for full load
|
Load power factor
|
0.9 leading to 0.9 lagging
|
Input Power Factor at Full Load
|
0.99
|
Input voltage limits
|
304...477 V
|
Network frequency
|
45...65 Hz
|
Output
Maximum configurable power in VA
|
30 kVA
|
Maximum configurable power in W
|
30 kW
|
Output frequency
|
50 Hz sync to mains
60 Hz sync to mains
|
Harmonic distortion
|
Less than 3 %
|
Output harmonic distortion
|
< 3% linear load
|
Output voltage tolerance
|
+/- 1.5 %
|
UPS type
|
Double conversion online
|
Conformance
Product certifications
|
CE
EAC
RCM
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 % non-condensing
|
Operating altitude
|
0...3333 ft
|
Ambient air temperature for storage
|
-15…40 °C
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Acoustic level
|
63 dBA
|
Heat dissipation
|
1410 W
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
164 cm
|
Package 1 Width
|
111.4 cm
|
Package 1 Length
|
68.3 cm
|
Package 1 Weight
|
190 kg
|
Offer Sustainability
Contractual warranty
Warranty
|
1 year on-site repair or replace with factory authorized Start-Up
|
|
|