Concentrator compatibility
|
ELKO Smart hub generation 1
|
Mobile App name
|
ELKO Smart
|
Device presentation
|
Complete product
|
Device application
|
Light control
|
Device mounting
|
Flush
|
Fixing mode
|
By screws
|
Dimmer type
|
Universal
|
Dimmer control
|
Rotary push type
|
Load type
|
Incandescent lamp: 14...200 W at 230 V AC
Halogen lamp: 14...150 W at 230 V AC
LV halogen lamps: 14...150 VA at 12 V AC (wound transformer)
LED lamp: 7...100 VA at 230 V AC (RC LED mode)
LED lamp: 7...20 VA at 230 V AC (RL LED mode)
LV halogen lamps: 14...150 VA at 12 V AC (electronic transformer)
|
[Ue] rated operational voltage
|
230 V AC 50 Hz
|
Standby consumption
|
Max. 0.4 W
|
Associated fuse rating
|
16 A
|
Protection type
|
Short-circuit protection
Electronic overload protection
Overheating protection
|
Colour tint
|
Aluminium
|
Surface finish
|
Matt
|
Surface treatment
|
Lacquered
|
Local signalling
|
Programming indication: 1 LED (green/red)
|
Number of outputs
|
1
|
Control type
|
Local control dimming up/down control
Local control automatic load detection
Remote control by auxiliary push-button on/off switching
Remote control by auxiliary push-button dimming up/down control
Remote control Wiser App on/off switching
Remote control Wiser App dimming up/down control
Local control on/off switching
Remote control Wiser App device programming
Local control soft start
|
Software name
|
Wiser App: dimming range control
Wiser App: overtravel control
Wiser App: program the switching time
Wiser App: enable timer mode
Wiser App: management of the dimming mode
Wiser App: enable switch-on brightness/memory function
Wiser App: enable timer mode/overtravel time
Wiser App: upgrade device firmware
Wiser App: load control
Wiser App: define LED status
Wiser App: management of trigger settings
Wiser App: weekday switching
Wiser App: astro function
Wiser App: random function
Wiser App: enable wake-up function
Wiser App: enable fall-asleep function
Wiser App: starting staircase timer (with/without warning)
|
Time delay range
|
1 s...24 h (overtravel)
|
Maximum number of connected devices
|
Bluetooth: 15 (smart device)
Bluetooth: 10 (Wiser device)
Bluetooth: 10 (multiway switching between coupled device)
|
Communication network type
|
Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
|
System requirements
|
Android 5.1 or higher Wiser App
Apple iOS 10.3 or higher Wiser App
Bluetooth 4.1 or higher Bluetooth
Wiser Home Touch Wiser Home control
|
Connected auxiliaries
|
Unlimited number of push-buttons, distance : 50 m
|
Provided equipment
|
User manual
|
Connections - terminals
|
Screw terminal
|
Number of loop terminals
|
2
|
Clamping connection capacity
|
1.5...2.5 mm² for solid cable(s)
1.5...2.5 mm² for solid stranded cable(s)
|
Shape of screw head
|
Pozidriv No 1 and combi
|
Tightening torque
|
0.5 N.m
|
Material
|
Thermoplastic
|
Mounting support
|
Wall
|
Type of installation
|
Indoor installation
|
Embedding depth
|
27 mm
|
Depth
|
49 mm
|
Width
|
86 mm
|
Height
|
86 mm
|