|
|
|
EVP1CNL32121
EVlink Charging cable 7m 32A 1-Phase T2-T1 IEC EV accessory
|
|
|
Main
Range
|
EVlink
|
Product or component type
|
Charging cable
|
Accessory / separate part categor
|
Cabling accessory
|
Network number of phases
|
Single phase
|
Poles description
|
1P + N
|
[In] rated current
|
32 A
|
[Us] rated supply voltage
|
220...240 V AC 50/60 Hz
|
Socket number
|
2
|
Complementary
Plug type
|
T1 / silver plated contacts charging station end
|
Connector type
|
T2 charging station end silver plated contacts
T1 vehicle end silver plated contacts
|
Range compatibility
|
EVlink EVlink parking EVF1 charging station
EVlink EVlink parking EVW1 charging station
EVlink EVlink parking EVF2 charging station
EVlink EVlink parking EVW2 charging station
EVlink EVlink Smart Wallbox EVB1 charging station
EVlink EVlink Wallbox EVH2 charging station
|
Standards
|
IEC 62196-1
IEC 62196-2
|
Product certifications
|
CE
|
Length
|
7 m
|
Net weight
|
3 kg
|
Colour
|
Grey
|
Environment
IP degree of protection
|
IP44 conforming to IEC 60529
|
IK degree of protection
|
IK10 conforming to IEC 62262
|
Ambient air temperature for operation
|
-30…50 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Relative humidity
|
5…95 %
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.000 cm
|
Package 1 Width
|
34.000 cm
|
Package 1 Length
|
38.000 cm
|
Package 1 Weight
|
3.003 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
3
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
9.897 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
12
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
39.588 kg
|
Offer Sustainability
|
|