|
|
|
EVP2CNS323C4
Attached Cable T2 32A 3-Ph IEC 4 meters - Wallbox EVH2 spare part
|
|
|
Main
Range
|
EVlink
|
Product or component type
|
Charging cable
|
Accessory / separate part categor
|
Spare part
|
Network number of phases
|
Three phase
|
Poles description
|
3P + N
|
[In] rated current
|
32 A
|
[Us] rated supply voltage
|
380...415 V AC 50/60 Hz
|
Earthing system
|
Compatible TT
Compatible IT with additional isolation transformer on the power supply
Compatible TN
|
Nominal output power
|
22 W 32 A
|
Socket number
|
1
|
Complementary
Connector type
|
T2 vehicle end silver plated contacts
Without connector charging station end
|
Range compatibility
|
EVlink EVlink Wallbox EVH2 charging station
|
Standards
|
IEC 62196-1
IEC 62196-2
|
Product certifications
|
CE
|
Length
|
4 m
|
Net weight
|
3.1 kg
|
Environment
IP degree of protection
|
IP54 conforming to IEC 60529
|
IK degree of protection
|
IK10 conforming to IEC 62262
|
Ambient air temperature for operation
|
-30…50 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Relative humidity
|
5…95 %
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15 cm
|
Package 1 Width
|
30 cm
|
Package 1 Length
|
40 cm
|
Package 1 Weight
|
2.484 kg
|
Offer Sustainability
|
|