Catalogue TeSys 2024 - Composants pour protection et commande de moteurs
French
2024-06-18
Hauptkatalog Trennen - Schalten - Schützen
German
2024-06-19
Hauptkatalog Trennen - Schalten - Schützen
Dies ist der Hauptkatalog für Motorabgangstechnik, Schütze, Motorschutzschalter, Überlastrelais, Lasttrennschalter, Kompaktstarter, Motormanagement, Stromschienen sowie der Hauptkatalog für Zelio Relais und Phaseo Netzteile.
Katalogauszug · Kapitel B6 (aus ZXKTSS)
German
2024-06-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-06-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
TeSys Power - Giga Motor Circuit Breakers and Manual Motor Protectors Frame 5/6 - User Guide
This guide provides users, installers, and maintenance personnel with technical information needed to operate TeSys™ Power - Giga Motor Protection Frame 5 and Frame 6 devices in compliance with the IEC/EN and UL/CSA standards:
• In IEC/EN standards, TeSys Power - Giga Frame 5 and Frame 6 devices are motor circuit breakers.
• In UL/CSA standards, TeSys Power - Giga Frame 5 and Frame 6 devices are manual motor protectors.
CAD
Compact NSX - 6 INTERPHASE BARRIERS INV INS NSX100 25 - 3D CAD