Schneider-Electric
 
IMT23108 picture- scope
IMT23108
Thorsman Moisture Meter
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Moisture meter
Supply 4 battery LR44
Complementary
Display type LCD display
LED indicator
Signaling function Low battery
Function available Temperature unit exchange (°C/°F)
Automatic power off
Measurement range Wood: 6...60 %
Building material: 0.2...2.9 %
User language English
Norwegian
Finnish
Swedish
Danish
Height 85 mm
Width 45 mm
Depth 16 mm
Product weight 41 g with battery
Environment
Ambient air temperature for operation 0…40 °C
32…99 °F
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 11.500 cm
Package 1 Length 17.500 cm
Package 1 Weight 77.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.014 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.112 kg